radiant® Tamper-Resistant 15A Simplex Self-Test GFCI Receptacles with SafeLock® Protection, Light Almond
1597TRSGLLA
radiant Collection
radiant 15A Tamper-Resistant Self-Test Simplex GFCI Outlet is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$28.81 USD
Perfect for providing dedicated power and reliable ground-fault protection, the simplex 15A GFCI features a single, tamper-resistant outlet and self-tests automatically every three seconds for electrical safety you can trust. Meeting the National Electrical Code requirements for ground fault protection in the home, GFCI wall outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. Maximize safety, in style, with GFCI plug protection featuring the sleek, clean lines of radiant.
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Includes green LED illuminated power indication to confirm the receptacle is energized
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Replaces a traditional outlet easily, in as little as 10 minutes
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
Country Of Origin | China | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, cULus | ||
Warranty Type | 1 Year from Day of Sale | ||
Type | GFCI, Tamper-Resistant |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 15 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V |
Resources
Installation Instructions
Premium Content
Reviews
Rated 1 out of
5
by
Mike from
Annoying GREEN Light ON Constantly
Someone please tell me where on the website or specifications or installation manual the HUGE, constantly ON GREEN LIGHT is referenced! Stock photo shows a solid plastic “Legrand” that color matches the outlet. What I received is a “Legrand” that illuminates GREEN 24/7 with no way to disable it. Definitely not what I ordered or expected. Legrand, time to update your description of this item to reference this annoying feature. Totally kills the outlet for me since I don’t need a green nightlight in my room 24/7.
Date published: 2023-09-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
ITEM # 1597TRSGLW .... DO YOU HAVE 200 AVAILABLE
Hello,
Please reach out to our Customer Support team for pricing and availability inquiries. You can reach them at 844-957-3783.
Thank you
Date published: 2024-02-28
Does this gfci device trip when the incoming power goes off then back on, or will it return to powering without having to Reset it when incoming power is restored?
Even if the power goes out and back on, the device isn't designed to trip unless it detects a ground fault.
Date published: 2024-02-28
Bazaarvoice SAP Hybris Integration Version 2.8.1