Dual Technology Low Profile Ceiling Mount Occupancy Sensor 24V 360° 40 kHz
CDS10V
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combines the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LEDs indicate occupancy detection
- Uses plug terminal wiring system for quick and easy
- Eight occupancy logic options provide the ability to customize
- Available with isolated relay for integration with BAS or HVAC
- BAA/TAA-compliant models available
- Sensors work with low-voltage momentary switches to provide manual control
- Patented ultrasonic diffusion technology spreads coverage to a wider area
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
| Included | Sensor Mask | ||
| Installation Location | Ceiling | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501728 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 44.4 | ||
| Product Width US | 4.5 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Current Draw | 16 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | Plug Terminal | ||
| Frequency Band | 40 kHz | ||
| Has Battery | No | ||
| Indicator | LED Light | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 18 to 28 VDC/VAC | ||
| Load Rating | 1 A @ 30 VDC | ||
| Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 36 ft | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage | 1000 sq ft | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8-12 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDS10 | Pass and Seymour
The low profile CDS10 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies. The sensor mounts on the ceiling with a flat, unobtrusive appearance and provides 360 degrees of coverage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352WB100 | radiant Collection
Duplex Receptacle with Back & Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XDS20RV | Pass and Seymour
The XDS20RV Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CUS20V | Pass and Seymour
The CUS20V Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360 degree coverage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WDS10VW | Pass and Seymour
The WDS10VW dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
277LED | Pass and Seymour
Ceiling LED lampholder
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
278LED | Pass and Seymour
Ceiling LED lampholder

