4K HDMI™ Coupler Keystone Insert, White, 10-Pack
WP124KWH10
On-Q
4k HDMI™ Keystone Insert, White is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$183.95 USD
The new HDMI coupler supports 4k at 60 hz. HDMI certified and supporting standard, enhanced and high-definition video (up to 4k) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The new HDMI coupler supports 4k at 60 hz. HDMI certified and supporting standard, enhanced and high-definition video (up to 4k) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet.
- 4K HDMI Coupler Keystone Insert
- Keystone Insert with angled construction for ease of use
- HDMI (High Definition Multimedia Interface) connectors are ideal for high-definition video and audio devices
- Deep Color
- Rugged and durable construction
- Available in White, Light Almond, Ivory, Black, Brown
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
| Color | White | ||
| Product Type | Coupler, Jack | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | Wall Plate Insert | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 804428434511 |
Dimensions
| Product Height US | 1.55 in | ||
| Product Length US | 0.89 in | ||
| Product Width US | 0.638 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | Mounts in a Keystone opening | ||
| Indoor/Outdoor | Indoor | ||
| Operating Humidity | 0-93% RH (Non-Condensing) | ||
| Termination Style | Coupler |
Resources (3)
Installation Instructions
Catalog
Cutsheet
Reviews
Rated 5 out of
5
by
CP from
Easy and Beautiful
Easy to install and perfectly matches the rest of my outlet covers!
Date published: 2024-11-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
What bandwidth and/or hdmi spec does this support?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KWH | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$19.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2PFW1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6RJ45W1 | adorne Collection
Keystone insert.
$15.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP1014WH5 | On-Q
Provide clean cable access from any wall to your source with this pre-configured cable access strap.
$47.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2AP7BK | On-Q
This in-wall rated, Premium High Speed HDMI Cable with Ethernet has been fully tested and certified through the Premium HDMI Certification program to ensure full support of 4K UltraHD televisons.
$135.25


