4k HDMI™ Keystone Insert, Brown
WP124KBR
On-Q
4k HDMI™ Keystone Insert, White is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$19.47 USD
The new HDMI coupler supports 4k at 60 hz. HDMI certified and supporting standard, enhanced and high-definition video (up to 4k) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4K HDMI Coupler Keystone Insert
- Keystone Insert with angled construction for ease of use
- HDMI (High Definition Multimedia Interface) connectors are ideal for high-definition video and audio devices
- Deep Color
- Rugged and durable construction
- Available in White, Light Almond, Ivory, Black, Brown
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
| Color | Brown | ||
| Type | Keystone | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | Wall Plate Insert | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 804428434474 |
Dimensions
| Product Height US | 1.55 in | ||
| Product Length US | 0.89 in | ||
| Product Width US | 0.638 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | Mounts in a Keystone opening | ||
| Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Operating Humidity | 0-93% RH (Non-Condensing) | ||
| Termination Style | Coupler |
Resources
Installation Instructions
Cutsheet
Reviews
Rated 5 out of
5
by
CP from
Easy and Beautiful
Easy to install and perfectly matches the rest of my outlet covers!
Date published: 2024-11-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What bandwidth and/or hdmi spec does this support?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3481BR | On-Q
3 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$2.71
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3414WH | On-Q
4-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3460BR | On-Q
Cat 6 RJ45 Keystone Connector
$9.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3403LA | On-Q
1-Gang, 3-Port Wall Plate
$1.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP1014LAV1 | On-Q
Cable Access Strap
$14.21
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KLA | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$19.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KBK | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$19.47
