4k HDMI™ Keystone Insert, Ivory
WP124KIV
On-Q
4k HDMI™ Keystone Insert, White is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$19.47 USD
The new HDMI coupler supports 4k at 60 hz. HDMI certified and supporting standard, enhanced and high-definition video (up to 4k) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4K HDMI Coupler Keystone Insert
- Keystone Insert with angled construction for ease of use
- HDMI (High Definition Multimedia Interface) connectors are ideal for high-definition video and audio devices
- Deep Color
- Rugged and durable construction
- Available in White, Light Almond, Ivory, Black, Brown
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
| Color | Ivory | ||
| Type | Keystone | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Included | Wall Plate Insert | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 804428434481 |
Dimensions
| Product Height US | 1.55 in | ||
| Product Length US | 0.89 in | ||
| Product Width US | 0.638 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | Mounts in a Keystone opening | ||
| Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Indoor | ||
| Operating Humidity | 0-93% RH (Non-Condensing) | ||
| Termination Style | Coupler |
Resources
Installation Instructions
Cutsheet
Reviews
Rated 5 out of
5
by
CP from
Easy and Beautiful
Easy to install and perfectly matches the rest of my outlet covers!
Date published: 2024-11-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What bandwidth and/or hdmi spec does this support?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KBR | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$19.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KLA | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$19.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KBK | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$19.47
