text.skipToContent text.skipToNavigation
gray electrical box in-wall with exposed wires

Electrical Boxes

Electrical professionals trust Legrand. Our electrical boxes are made with their biggest pain points in mind: large volume, easy installation, better performance, increased productivity and fewer callbacks.

Resources & Downloads

Filter Results Results refresh instantly as you filter.
Category
Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

SHOW MORE SHOW LESS
Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Material
Material

Indicates the primary material(s) used to construct a product.

SHOW MORE SHOW LESS
Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Cable Entry
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Box Depth
Box Depth

The measurement from the front opening to the back of an electrical box, indicating the volume of wiring it can contain.

Box Shape
Box Shape

The geometric form of the electrical box, such as square, rectangular, or round.

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Cover Shape
Cover Shape

The form of the electrical box cover, which should correspond to the shape of the box it is intended to seal.

Box Cover Position
Box Cover Position

The placement or arrangement of the cover on the electrical box, such as top, side, or bottom mounted.

Size of Threaded Openings
Size of Threaded Openings

Describes the overall diameter of the threaded holes in an electrical box, which can determine the size/types of fittings that can be secured.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

244 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3