Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Vertical Inside 30° Elbow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Metallic
Type: Vertical Fittings
Construction Information
Material 1: Steel,Hot-dip galvanized
Material 2: Type 304 Stainless Steel
Material 3: Type 316 Stainless Steel
DownloadView Specification Chart