Cable Tray and Cord Reels
Precision engineered. Constructed from high-quality welded steel wire, Cablofil® Wire Mesh Cable Tray is the result of decades of research and over 94,000 miles of installed tray across the globe. From heavy power cable pathways on oil drilling platforms to data center cabling, explore the cable tray that's strong yet easy to install.Fast installation with dependable support. Everything you need to build a cable management system, including Cablofil wire mesh cable tray, ladder cable tray, prefab assemblies for brand circuit wiring, fasteners and accessories.
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Material
Indicates the primary material(s) used to construct a product.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Tray Width
Refers to the approximate width of a cable tray used for specifying. Selecting a specific width will show cable trays with that width, as well as cable tray accessories compatible with that width.
Tray Length
Refers to the approximate length of a cable tray used for specifying. Selecting a specific length will show cable trays with that length.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Working Load
The maximum load that can be routinely applied to a component in straight tension.
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Wire Gauge
Measuring and Indicating a Quantity of Wire
Mobile End
Describes the connections/accessories attached to the portable end of a cable reel for enhanced mobility and ease of use.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Brand
Choose from one of Legrand's brands.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Warranty Type
The product warranty that accompanies the specific product.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCablofil Cable Tray-Ez (4D,,12W,,120L) [921]CF105/300EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system availableOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Washer Kit-Ez (50 Pcs) [943215]SWKEZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCablofil Cable Tray-Black (4D,18W,120L)CF105/450BL CablofilCablofil Industry leading powder coat wire mesh tray is your cost effective solution for data installationsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCOT105KITPG Divider Strip (4"H, 120" L)COT105KITPG Cablofil4 inch height by 10 foot length divider strip for cable separation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Pre galvanized for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4 Inch Deep Radius 1 T Or 2 90 Degree Bend Kit-Ez (2 Pcs) [942912]RADT90KIT4EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1 T Or 2 90 Degree Bend Kit-Ez [941052]EZT90EZ Cablofil90 degree and tee bend kit One kit contains hardware for one tee or two 90 degree bends Slotted design fits any size tray and eliminates precise tray alignment Electro zinc indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections12" Universal Drop Out (Udo)UDO12KITWH CablofilUniversal Dropout Kit- side mount 12" cable dropout in white.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCablofil Fas Strut Clamp-Geomet (50 Pcs) [599007]FS41DC CablofilAttaches wire mesh tray to strut without bolts and nuts or tools. Hot dipped Galvanized Finish for exterior use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsGrounding Lug Ul/Csa Clamp [942866]GNDCL CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCable Tray Insert-Black (12W,, 120L) [942323]INSERT300BL Cablofil12'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections12" Universal Drop Out (Udo)UDO12KITEZ CablofilUniversal Dropout Kit- side mount 12" cable dropout in electrozinc.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections09-4A12C-S144-12 Al 4H Ldr 9Rs 144L 12W (Tra)09-4A12C-S144-12 CablofilItray Aluminum cable tray provides superior support in long span industrial applications
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsGrounding Lug- Ul/Csa Split Bolt [942616]GNDSB CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Washer Kit-Black (50 Pcs) [943217]SWKBL CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFas Center Hanger-Pregalv (6D,,2W,,12L) [586300]FASPCH300PG Cablofil12'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Pre Galvanized for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCable Tray Insert-Black (18W,, 120L) [942324]INSERT450BL Cablofil18'' wide metal insert placed in the bottom of wire mesh tray to protect cables Black Powder Coated finish for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4 Inch Deep Radius 1 T Or 2 90 Degree Bend Kit-Black (2 Pcs) [943108]RADT90KIT4BL CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Washer Kit-Stainless (50 Pcs) [943218]SWKIN316 CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections6 Inch Deep Radius 1 T Or 2 90 Degree Bend Kit-Ez (2 Pcs) [942942]RADT90KIT6EZ CablofilCablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCablocut - Electric Cutter [945064]CABLOCUT CablofilThe battery powered wire meshcable tray cutter is able to cut Steelor Stainless Steel trays up to 6mmdia easily, quickly, and cleanly.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDivider Strip-Pregalv (2D,,0.5W,,120L) [923020]COT54PG Cablofil2 inch height by 10 foot length divider strip for cable seperation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Pre galvanized for indoor use
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsItray Aluminum Ladder Tray Straight SectionsItray-Straight-Sections CablofilSeriesA series reflects connected component products for individual purchase.Straight sections are available in multiple heights, lengths and widths.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsItray Aluminum Ladder Tray SplicesItray-Splices CablofilSeriesA series reflects connected component products for individual purchase.Splices join any combination of straight sections and fittings.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsItray Aluminum Ladder Tray 5'' High Straight SectionsItray-Straight-Sections-5HIGH CablofilSeriesA series reflects connected component products for individual purchase.Straight Sections are available in 5'' side rail height.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2'' Deep Wire Mesh G-Tray and G-MiniWire Mesh CFG CablofilSeriesA series reflects connected component products for individual purchase.Legrand 2" Deep Cablofil CFG tray offers low-profile cable management with a curved top for direct surface mounting.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2'' Deep Wire Mesh Cable Tray2" Deep Wire Mesh Cable Tray provides a dedicated pathway for routing and supporting low-voltage, power and data cables.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4'' Deep Wire Mesh Cable Tray4" Deep Wire Mesh Cable Tray provides a dedicated pathway for routing and supporting low-voltage, power and data cables.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections6'' Deep Wire Mesh Cable Tray6" Deep Wire Mesh Cable Tray provides a dedicated pathway for routing and supporting low-voltage, power and data cables.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsItray Aluminum Ladder Tray 7'' High Straight SectionsItray-Straight-Sections-7HIGH CablofilSeriesA series reflects connected component products for individual purchase.Straight Sections are available in 7'' side rail height.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsItray Aluminum Ladder Tray 6'' High Straight SectionsItray-Straight-Sections-6HIGH CablofilSeriesA series reflects connected component products for individual purchase.Straight Sections are available in 6'' side rail height.