Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Cotfilu
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Stainless
Type: Wire Mesh Accessory
Construction Information
Material 1: 304L
Dimensions
Product Weight (US): 0.045 lbs
Buy American Act Compliance
Country Of Origin: FRANCE
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant