4.3" Touchscreen, Vantage Controls app, Titanium
VC-TS43-TI
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
Experience effortless control with the Vantage 4.3-inch Touchscreen. Powered by the Vantage Controls app, it delivers a sleek, unified interface for managing lighting, shading, and climate within InFusion systems. Enjoy intuitive access to tunable white and full-color lighting, shade automation, scenes, timers, and climate settings through Vantage Communicating Thermostats. A prominent room button simplifies control of all lighting in a single space, while custom profiles allow access management across multiple users. Its interface is designed for functional consistency with the Vantage Controls app for mobile phones and tablets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Experience effortless control with the Vantage 4.3-inch Touchscreen. Powered by the Vantage Controls app, it delivers a sleek, unified interface for managing lighting, shading, and climate within InFusion systems. Enjoy intuitive access to tunable white and full-color lighting, shade automation, scenes, timers, and climate settings through Vantage Communicating Thermostats. A prominent room button simplifies control of all lighting in a single space, while custom profiles allow access management across multiple users. Its interface is designed for functional consistency with the Vantage Controls app for mobile phones and tablets.
- 4.3" LCD panel with projected capacitive touch interface
- Titanium frame
- Black glass-to-edge surface aesthetic
- Light or dark appearance options
- Ambient light sensor for auto day/night backlighting with a motion sensing auto-wake screen
- Tunable white and full-color tuning lighting control
- Intuitive widget interface simplifies the control of a space or the entire project – lighting, shades, scenes, climate, main screen/room button
- Interface is consistent with the Vantage Controls mobile app for iOS and Android
- Uses standard US and European single-gang wall box mechanics
- Easily integrate buttons from existing Vantage keypads
- Cat5e connectivity with PoE
Specifications
General Info
| Color | Titanium | ||
| Product Type | Touchscreen Interface | ||
| Material | Glass | ||
| Application Sector | Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Features | LCD Screen | ||
| Switch Type | Touch | ||
| Warranty Type | 3-Year | ||
| UPC Number | 840624141921 | ||
| Works With | InFusion |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 4.9 in | ||
| Product Width US | 3.44 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| FCC Compliant | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Connection Location | Back Only | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | RJ-45 | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Operating Temperature | 0°-35°C, 32°-95°F | ||
| Operating Temperature Max | 95 °F | ||
| Operating Temperature Min | 32 °F |
Resources (5)
Cutsheet
Installation Instructions
Brochure
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ73-LCAP | Vantage
Equinox 73 is a high bright LCD touchscreen that is always on and always available.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ41-LCAP | Vantage
Equinox 41 is a high bright LCD touchscreen that is always on and always available.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LVRS8-DIN | Vantage
Allows effortless control of devices such as lighting loads, draperies, pumps, garage doors, lifts, screens, pool covers, Allows effortless control of devices such as lighting loads, draperies, pumps, garage doors, lifts, screens, pool covers, sprinklers, security systems, and much more.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR-12-AW | Vantage
TrimLine II provides a consistent aesthetic across our keypads and touchscreens. It is the perfect choice for a minimalist and contemporary design style.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FL-MS-MINI-360-16 | Vantage
360° PIR Sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ41TB-TI | Vantage
The Equinox 41 provides a unique widget environment on the 4" LCD screen to easily control you home.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CC-STAT | Vantage
Provides comfort and energy efficiency with easy installlation and InFusion integration.



