text.skipToContent text.skipToNavigation

Standard Dimming Module Retro Terminal Kit + Plastic Back Plate

TROSDM-P-KIT Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vantage's AC Terminal Boards are sold and installed separately from the enclosures. This allows the installer to use different module models inside the enclosure. The TROSDM-P-KIT supports the SDM12-EM Module for retrofit installations in existing enclosures.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Vantage's AC Terminal Boards are sold and installed separately from the enclosures. This allows the installer to use different module models inside the enclosure. The TROSDM-P-KIT supports the SDM12-EM Module for retrofit installations in existing enclosures.
  • Terminal boards support eight loads as well as two line feeds and 12 neutrals.
  • Includes one TROSDM-L (4 load, left board), one TROSDM-R (4 load, right board), module load labels (one pair), one plastic back plate, two #6-32 x 7/8 Screws
  • For enclosures with plastic standoffs (enclosures shipped after February 2005) instead of pem-studs (metal standoffs), the new plastic back plate is needed.

Specifications

General Info
Product Type Device Plate, Kit, Load Controller
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Warranty Type 5-Year
UPC Number 804428065142
Dimensions
Product Depth US 0.875 in
Product Height US 7.8 in
Product Width US 2.125 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Energy Savings No
Technical Information
Compatibility InFusion
Indoor/Outdoor Indoor
Operating Temperature 0°-40°C, 32°-104°F
Storage Humidity 5-95% RH (Non-Condensing)
Wire Gauge 10-14 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;