text.skipToContent text.skipToNavigation

24-Fiber OS2 M4 Cassette With 24 LC Quad Adapters To 2 MPO M- Tier 1- Method B- Far End

M4LCQ24-09C1B1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium M4 pre-terminated cassettes with method B provide rapid deployment and have a flipped polarity inside the modules, which use key-up to key-up MPO adapters and allows for straight through patching. The rugged metal housing offers additional durability and includes a built-in internal bend limiting feature to assure optimum optical performance.

Fiber Count 24 Fibers
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully Compatible with Infinium INFC Enclosures
  • 4 Cassettes Fit into 1U
  • front Adapter Housing Colors Follow TIA/EIA-568.3-D Suggested Color Identification Scheme
  • Each cassette has a data label with insertion loss value for each port

Specifications

General Info
Color Blue
Product Type Fiber Module
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Family / Series / Group M4
Product Line Ortronics
Country Of Origin China
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3;RoHS Compliant
UPC Number 662875001287
Dimensions
Product Depth US 4.06 in
Product Height US 1.14 in
Product Width US 3.45 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 MPO Pinned
Connector 2 LC
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 24
Maximum Insertion Loss 1.05 dB
Polarity Type B
Typical Insertion Loss 0.1 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 52 dB
Shuttered Adapters Yes
Simplex/Duplex Quad
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;