Infinium M4 Cassette LC Quad, Tier 1, 62.5 MM, 24 Fiber, 2 MPO
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Infinium M4 Cassettes are part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution can enable industry leading pre-terminated performance and universal polarity for simple, fast and consistent and simplified installation. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
- Premium performance cassette insertion loss: 0.50dB maximum
- Standard performance cassette insertion loss: 0.75dB maximum
- 1.05dB total insertion loss for single-mode system
- Insertion loss value for each port printed on adhesive data label
Specifications
| Color | Beige | ||
| Product Type | Fiber Module | ||
| Material | Aluminium, Steel, Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | M4 | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3;RoHS Compliant | ||
| UPC Number | 662875984344 |
| Product Depth US | 4.06 in | ||
| Product Height US | 1.14 in | ||
| Product Width US | 3.45 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | MPO Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM4 | ||
| Number of Fibers | 24 | ||
| Maximum Insertion Loss | 1.25 dB | ||
| Polarity Type | A | ||
| Typical Insertion Loss | 0.5 dB | ||
| Number of Ports | 24 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Quad | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -40° - 75° C |
Resources (5)
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
