Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Cable Specification
The Description of the Conductor Explicitly Stating the Design Criteria of the Conductors
Connector
A Device that Establishes a Connection Between Two or More Units.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Attenuation
The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Frequency Range
Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Is Tamper-Resistant
Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Is Weather Resistant
Is this product listed as Weather Resistant ?
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Conductor Size
The Physical Dimension of Current Carrying Member of the Cable
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Bracket
The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Overall Length
The Longest Dimension Measured from one End to Another End of the item
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Knockouts
How many knockouts are there in the product
Number of Ways
The Number of Connections the Unit can Provide
Number of USBs
Number of USB ports
IP/Analog
Indicates Whether the System is analog or Network Connected
Knockout Size
Physical dimension of the knock-out size, could be diameter or a range
Form Factor
The Size, Configuration, or Physical Arrangement of the Unit
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Number of Conductors
The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Power Supply
The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Wire Gauge
Measuring and Indicating a Quantity of Wire
Cable Length
The Longest Dimension of Insulated Conductors
Connection TypeTooltip Title
Style or Type of Connection Used
Conductor Range
The Size Range of the Metal Wires and Cables that Allow the Flow of Electrical Current
Conductor Material
The Material of Current Carrying Member of the Cable
Jaw Width
The Jaw Width of the Plier
Receptacle Type
The physical character of a Receptacle. The Type/Specification of a Contact Device Installed at the Outlet for the Connection of an Attachment Plug a Single Receptacle is a Single Contact Device with No Other Contact Device on the Same Yoke a Multiple Receptacle is Two or More Contact Devices.
Number of Types of Sources
To the Quantity and Type of Inputs for Instance, Hdmi, S-Video, Etc., Connections on a Device
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Number of Connections
The number of connections a product is able to make to other devices.
Jacket Material
The outer material used to insulate a cord or cable's wiring.
Insulation Thickness
Describes the specific width of insulation material used by a device for electrical retention, signal conservation, general safety, etc.
Signal Transmission
Denotes whether a cable is able to transmit a signal from both ends bidirectionally or if a signal can only be sent in one direction.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
USB Wattage
Describes the maximum electrical power a USB receptacle can safely output.
Cutout
Describes the available cutout styles on a product for either installing additional devices, or breaking and/or separating a portion of the circuit.
Termination Style
The style of connection used for electrical termination between two devices.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Product Depth
The overall depth of a product.
Video Resolution
The number of pixels in each dimension that can be displayed, which determines the amount of detail in a video.
Requires Neutral Wire
Indicates whether a device requires a neutral wire to function properly.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Receptacle Spacing
Refers to the distance between power outlets or receptacles on a device, which can be important for planning the layout of plugs and connectors.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Active/Passive
Refers to how a cable or device interacts with the signal it carries. Active devices utilize additional electronic components that may extend signal distance, reduce interference, or boost quality, but often require additional external power. Passive devices use no additional components to modify or enhance their signal.
Product Height
The overall height of a product.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Enclosure Size
The approximate height of the compatible wiring enclosure.
Video Input Support
Refers to the technology used by the port/connector to receive a video signal from another device or video output source.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Connects To
The types of devices and networks the devices is able to connect to.
Warranty Type
The product warranty that accompanies the specific product.
Wall Plate Size
The general size of the the included wall plate. The size may determine whether it suits your personal application!
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Category Performance Application
Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).
Material
Indicates the primary material(s) used to construct a product.
Wiring Method
Describes the design and ways of connecting various parts of a device with cable and/or wire.
Cable Diameter
The typical outer diameter of a cable.
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Audio/Visual
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 2-Port Wall Plate, WhiteWP3402WH On-Q1-Gang, 2-Port Wall Plate$1.62In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Quick Connect RJ45 Keystone Insert, WhiteWP3476WH On-QQuick Connect RJ45 Cat 6 T568 A/B Keystone Insert$9.73Out of stock on Legrand.usOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 1-Port Wall Plate, WhiteWP3401WH On-Q1-Gang, 1-Port Wall Plate$1.62Out of stock on Legrand.usOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Quick Connect RJ45 Keystone Insert, WhiteWP3475WH On-QQuick Connect RJ45 Cat 5e T568 A/B Keystone Insert$5.40In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRecessed Nickel Self-Terminating F-Connector, WhiteWP3481WH On-Q3 GHz, Recessed, Self-Term, F-Connector Keystone Insert$2.71In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Patch Cable, 50 ft, BlueAC3650BEV1 On-QCat 6 Patch Cable, 3m, Blue$36.04In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRJ45 Cat 6 Coupler Keystone Insert, WhiteWP3452WHV1 On-QRJ45 Cat 6 Coupler Keystone Insert$13.11In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang Low Voltage Swing Bracket for RetrofitAC101001 On-QThe LV Swing Bracket is ideal for low voltage installations such as keystone wall plates and audio keypads.$2.17In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Enclosure with Trim Ring and Hinged DoorENP3050NA On-QLow-profile, USA-made 30-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations$121.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2-Way Digital Cable Splitter with Coax Network SupportVM2202V1 On-Q2-Way Digital Cable Splitter with Coax Network Support$7.62In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections14-inch Enclosure with Screw-On CoverEN1400 On-QThis 14-in On-Q enclosure is the perfect solution for a basic structured wiring system. Also available with Hinged & No Covers.$65.56In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Patch Cable, 14 ft, WhiteAC3514WHV1 On-QCat 5e Patch Cable, 3m, White$9.73In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 1-Port Oversized Wall Plate, WhiteWP3301WH On-Q1-Gang, 1-Port Oversized Wall Plate$2.15In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Enclosure, No Cover, 5-PackENP30805NA On-QPlastic enclosure bucket only, compatible with ENP3060-NA$328.87In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections30-inch Plastic Trim Ring and Hinged Door, 5-PackENP30605NA On-QReversible hinged door and trim ring compatible with the ENP3080-NA and ENP3080-5NA bulk pack$307.65In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections20-inch Plastic Enclosure with Trim Ring and Hinged DoorENP2050NA On-QLow-profile, USA-made 20-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations.$100.78Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsIn-Wall TV Connection Kit WhiteHT2102WHV1 On-QThe In-Wall TV Connection Kit provides recessed power and cable management for a wall mounted TV.$48.19In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4-Way Digital Cable Splitter with Coax Network SupportVM2204V1 On-Q4-Way Digital Cable Splitter with Coax Network Support$14.22In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections17-inch Dual-Purpose In-Wall EnclosureENP1700NA On-Q17-in in-wall enclosure for AV storage or structured wiring organization$68.95In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSingle Gang Hinged Bullnose Wall Plate, WhiteWP9001WH On-QSingle-Gang Hinged Bullnose Wall Plate$5.40In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8-Port Cat 6 Network Interface ModuleAC1068 On-QThis 8 Port Cat6 Network Interface Module connects your router/switch to wired networking devices throughout the home. It has eight front-mounted 110-IDC punchdown terminals and RJ-45 connectors.$64.92In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2-in Rubber Grommet Pack for Plastic Enclosure 5-PackAC1034 On-QThese grommets are compatible with the top-facing knockouts$3.03In Stock