Menu
Search
Menu
7" Android PoE Touch Screen, BLACK
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Plastic
Dimensions
Depth (Metric): 24.4mm (inc RJ45, 14.5mm w/o RJ45)
Depth (US): 1" (inc RJ45 jack, 0.6" w/o RJ45)
Height (Metric): 129.7 mm
Height (US): 5.1"
Width (Metric): 197.7 mm (198.5 mm inc. buttons)
Width (US): 7.8"
Product Weight (Metric): 0.336 kg
Product Weight (US): 0.74 lbs
Technical Information
Compatible Power Supplies: 802.11AF Class 1 compatible (requires connection to a POE enables switch or injector)
Humidity: 70% non-condensing
LAN Ports: (RJ45, Cat5 minmum, 10/100baseT minimum, POE 802.3AF Class 1 compatible)
Operating Temperature (Celsius): 0 - 40 degrees
Power Requirements: 802.3af Class 1
Network Monitoring: Ethernet
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit