Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Is Tamper-Resistant
Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.
Number of Gangs
The amount of switches on the plate.
Cable Specification
The Description of the Conductor Explicitly Stating the Design Criteria of the Conductors
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Connector
A Device that Establishes a Connection Between Two or More Units.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Is Weather Resistant
Is this product listed as Weather Resistant ?
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Installation Location
Where a Device is or is to be Installed
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Attenuation
The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency
Cable Tie Width
Measurement of How Wide the Fastener Used for Binding Electrical Wires together is
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Resolution
The Number of Distinct Pixels in Each Dimension or the Degree of Sharpness of a Displayed or Printed Character or Image
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Bracket
The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.
Availability
Product is available to buy on Legrand.us
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Overall Length
The Longest Dimension Measured from one End to Another End of the item
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
IP/Analog
Indicates Whether the System is analog or Network Connected
Outside Diameter
A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Number of Conductors
The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Number of Holes
The Number of Hollows or Holes Provided in the item for Mounting/Fixing
Power Supply
The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Wire Size
It is the Normal Size of the Conductors for Building Wire
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Wire Gauge
Measuring and Indicating a Quantity of Wire
Connection TypeTooltip Title
Style or Type of Connection Used
Load Rating
The Maximum Load that a Device is Designed to withstand without Breakage or Loss of performance
Conductor Range
The Size Range of the Metal Wires and Cables that Allow the Flow of Electrical Current
Conductor Material
The Material of Current Carrying Member of the Cable
Jaw Width
The Jaw Width of the Plier
Number of Types of Sources
To the Quantity and Type of Inputs for Instance, Hdmi, S-Video, Etc., Connections on a Device
Receptacle Type
The physical character of a Receptacle. The Type/Specification of a Contact Device Installed at the Outlet for the Connection of an Attachment Plug a Single Receptacle is a Single Contact Device with No Other Contact Device on the Same Yoke a Multiple Receptacle is Two or More Contact Devices.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Number of Connections
Enclosure Size
The approximate height of the compatible wiring enclosure.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Connects To
Warranty Type
The product warranty that accompanies the specific product.
Connectivity Platform
A formfactor standard for compatible hardware within a connectivity system, determining what types of jacks, panels, adapters, cassettes, etc. that can be utilized within an enclosure or panel.
Wall Plate Size
Termination Style
The style of connection used for electrical termination between two devices.
Finish
The finish of the product itself.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Audio/Visual
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Clarity 5E 6-Port Jak-Pak Kit, T568A/B, Category 5e, 6-port/110 moduleJP5E6U OrtronicsClarity 5e Jak-Pak is a compact, flexible, multi-user solution that can be structurally mounted or used in a temporary enviroment. It is component compliant to TIA/EIA Category 5e performance requirements. Kits come supplied with Clarity 5e six-port/110 modules and are part of the Clarity 5e link and channel solution that provides significant installed performance headroom.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Shelf Mounting Bracket with Luxul Five Port SwitchAC1060L5 On-QExtend the mounting flexibility within the On-Q Enclosures with the Shelf Mounting Bracket and Luxul 5-Port Switch.$59.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cat 5e Wall-Mount Patch Panel with 89D Bracket12845C5E89 On-QCat 5e Wall-Mount Patch Panel with 89D Bracket$169.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-speed HDMI Cables with Ethernet, 15mAC2M15BK On-Q15 Meter HDMI cable w/Ethernet (49.21ft)$199.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cat 6 Patch Cable, 25 ft, BlueAC3625BEV1 On-QThis Cat 6 cable supports network connection speeds up to 10 Gigabits.$29.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cat 6 Patch Cable, 7 ft, GrayAC6A07GYV1 On-QThis Cat 6a patch cable fully supports 10 Gigabit Ethernet speeds up to 100 Meters.$19.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cat 6 Patch Cable, 14 ft, GrayAC6A14GYV1 On-QThis Cat 6a patch cable fully supports 10 Gigabit Ethernet speeds up to 100 Meters.$29.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 20mAC2M20BK On-Q20 Meter HDMI cable w/Ethernet (65.61ft)$299.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.1x4 Enhanced Passive Video Splitter-CombinerVM1000 On-Q1x4 Enhanced Passive Video Splitter-Combiner$34.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Pre-Configured 4-Port Strap, Phone-Data, TV-Aux, WhiteWP3422WH On-QPre-Configured 4-Port Strap, Phone-Data, TV-Aux$19.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Recessed Nickel Self-Terminating F-Connector, IvoryWP3481IV On-Q3 GHz, Recessed, Self-Term, F-Connector Keystone Insert$2.49In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cat 6a Quick Connect RJ45 Keystone Insert, WhiteWP346AWH On-QCat 6a Quick Connect RJ45 Keystone Insert$12.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cat 6 Quick Connect RJ45 Keystone Insert, Light Almond, 10-PackWP3476LA10 On-QQuick Connect RJ45 Cat 6 T568 A/B Keystone Insert$79.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Non-Recessed Nickel F-Connector, GrayWP3479GY On-QNon-Recessed Nickel F-Connector$1.99Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack, WhiteTPTE1W On-Q1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack$3.49