text.skipToContent text.skipToNavigation
Home theater system with flat screen tv in a rustic modern home
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Mounting Hole Type
Mounting Hole Type

Describes the style of holes or openings used to either mount a device or mount to a device.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Material
Material

Indicates the primary material(s) used to construct a product.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Frame
Frame

Describes characteristics of a device's frame that make it more suited for specific applications.

Gauge
Gauge

Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.

Termination Style
Termination Style

The style of connection used for electrical termination between two devices.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Audio/Visual

278 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3