text.skipToContent text.skipToNavigation
Racks and enclosures for home audio and video equipment
Filter Results Results refresh instantly as you filter.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Cable Entry
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Availability
Availability

Product is available to buy on Legrand.us

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Enclosure Type
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Product Width
Product Width

The overall width of the product.

Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Seismic Tested
Seismic Tested

Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.

Product Depth
Product Depth

The overall depth of a product.

Country of Origin
Product Height
Product Height

The overall height of a product.

Enclosure Size
Enclosure Size

The approximate height of the compatible wiring enclosure.

Environmental Conditions
Environmental Conditions

Describes the relative range of climatic standards a device can safely operate within.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Frame
Frame

Describes characteristics of a device's frame that make it more suited for specific applications.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Material
Material

Indicates the primary material(s) used to construct a product.

Certification Listing Number
Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

Racks and Enclosures

Racks and enclosures provide the foundation for amazing AV experiences. They are what great systems are built on. No matter where you need to store equipment, there’s a solution that fits every application.

23 Products available