Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mighty Mo Fiber Raceway, Flexible Tubing 50mm diameter, 2 meter, black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Side drop-offs and kits
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Noryl
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant