Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Wall Angle Assembly, 6", Dove Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Dove Gray
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 51 mm
Depth (US): 2.00"
Height (Metric): 51 mm
Height (US): 2.00"
Width (Metric): 198 mm
Width (US): 7.81"
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.