Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
16A Pin & Sleeve International Splashproof Connector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve International Splashproof Connector
Number Of Poles: 4
Number Of Wires: 5
Listing Agencies/Third Party Certifications
UN SPSC: 39121403
Technical Information
Amps: 16A
Volts: 220/380 240/415
Buy American Act Compliance
Country Of Origin: FRANCE
Buy American Act Status: Trade Agreement Act Compliant