Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
30A Pin & Sleeve Watertight Plug
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve North American Watertight Plug
Number Of Poles: 3
Number Of Wires: 4
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CSA Listed: Yes
CSA Standard: C22.2 No. 42
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121403
UR: No
Dimensions
Length (US): 6.5"
Technical Information
Amps: 30A
Volts: 125/250VAC
Volts (AC): 125/250
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Auto-ground clip assures positive ground.
  • .036 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Zinc-plated steel strap for added strength & ground connectivity.
  • Large brass contacts snugly terminate on device blade terminals. Audible snapping latch assures connection, allows release.
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger-safe housing environment.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • No exposed terminals before, during, or after installation increases safety at all phases of product life.
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;