radiant® Blank Decorator Wall Strap, Dark Bronze
326RDB
radiant Collection
radiant® Blank Decorator Wall Strap, White is rated
out of
5 by
33.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.52 USD
Cover empty electrical boxes without compromising style, with a sleek Wall Plate Insert. Perfect for filling in unused openings from outdated cables or data jacks, while perfectly coordinating with the designer switches and outlets from the radiant Registered Collection. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Add an aesthetic touch while covering electrical boxes you no longer use.
- Attaches to electrical box with mounting straps.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Dark Bronze | ||
| Product Type | Blank Insert | ||
| Finish | Metallic | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Wall Plate Type | Wall Plate Insert | ||
| UPC Number | 785007248791 |
Dimensions
| Product Height US | 3.812 in | ||
| Product Width US | 1.3 in |
Technical Information
| Mounting Type | Box | ||
| Number of Gangs | 1 |
Resources
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Anonymous from
quality
Whenever we renovate, we make a point to change all electrical outlets and switches to Legrand. Lots of options for Type C charging, wireless dimmers, and anything else. Great colors and very well made.
Date published: 2026-08-17
Rated 5 out of
5
by
R1dinRandy from
Clean Fix for Confusing Unused Switches
Super simple to install and a clean solution for unused switches. It instantly makes random “mystery switches” way less confusing for guests and gives the wall a polished, intentional look.
Date published: 2026-02-19
Rated 5 out of
5
by
FP from
Highly recommend this product.
The new blank inserts fit perfect with the screwless plates unlike the previous metal blank insert.
Date published: 2025-02-14
Rated 5 out of
5
by
Devyn from
Great products
Great products and easy to install. The dimmers are great because you install the wires directly on the devices instead of some dimmers that have wire leads coming off the back, makes it easier when boxes have little room from box fill.
Date published: 2024-10-31
Rated 5 out of
5
by
Sarah from
Excellent product
Excellent product reasonably priced. Highly recommend
Date published: 2024-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have been looking for the Radiant screwless blank wall plate in Brown. I need 10 units. Could you please confirm availability?
Thank you for your inquiry. You will need the following part numbers to create a blank brown radiant wall plate configuration.
Part #: 326R - radiant Blank Strap Insert - Brown
Part #: RWP26 - radiant Screwless Wall Plate - Brown
Date published: 2026-03-23
What is the finish on these products? Polished, glossy, matte...?
matte - the aesthetic is really nice.
Date published: 2026-03-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870DBCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$9.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873DBCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$11.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRDBCC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.94

