text.skipToContent text.skipToNavigation

radiant® Blank Decorator Wall Strap, Graphite

radiant® Blank Decorator Wall Strap, White is rated 5.0 out of 5 by 32.
  • y_2026, m_8, d_14, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_21, tr_11
  • loc_en_US, sid_326RG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$11.52 USD

Cover empty electrical boxes without compromising style, with a sleek Wall Plate Insert. Perfect for filling in unused openings from outdated cables or data jacks, while perfectly coordinating with the designer switches and outlets from the radiant Registered Collection. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Graphite
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add an aesthetic touch while covering electrical boxes you no longer use.
  • Attaches to electrical box with mounting straps.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Graphite
Finish Metallic
Product Line Pass & Seymour
Country Of Origin China
Wall Plate Type Wall Plate Insert
UPC Number 785007248814
Dimensions
Product Height US 3.812 in
Product Width US 1.3 in
Technical Information
Mounting Type Box
Number of Gangs 1

Reviews

Rated 5 out of 5 by from Clean Fix for Confusing Unused Switches Super simple to install and a clean solution for unused switches. It instantly makes random “mystery switches” way less confusing for guests and gives the wall a polished, intentional look.
Date published: 2026-02-19
Rated 5 out of 5 by from Highly recommend this product. The new blank inserts fit perfect with the screwless plates unlike the previous metal blank insert.
Date published: 2025-02-14
Rated 5 out of 5 by from Great products Great products and easy to install. The dimmers are great because you install the wires directly on the devices instead of some dimmers that have wire leads coming off the back, makes it easier when boxes have little room from box fill.
Date published: 2024-10-31
Rated 5 out of 5 by from Excellent product Excellent product reasonably priced. Highly recommend
Date published: 2024-07-12
Rated 5 out of 5 by from Paddle switch I love how they work and have a nice look to them. The led lights are a nice touch also.
Date published: 2023-10-16
  • y_2026, m_8, d_14, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_21, tr_11
  • loc_en_US, sid_326RG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

I have been looking for the Radiant screwless blank wall plate in Brown. I need 10 units. Could you please confirm availability?

Asked by: Joan Freites
Thank you for your inquiry. You will need the following part numbers to create a blank brown radiant wall plate configuration. Part #: 326R - radiant Blank Strap Insert - Brown Part #: RWP26 - radiant Screwless Wall Plate - Brown
Answered by: Pass & Seymour Technical Support
Date published: 2026-03-23

What is the finish on these products? Polished, glossy, matte...?

Asked by: Phil
matte - the aesthetic is really nice.  
Answered by: MikeD
Date published: 2026-03-23
  • y_2026, m_8, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_326RG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...