5
Browse 184 results for
"afci/gfci"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Phase
The Factional Part of the Period of a Sinusoidal Wave, Usually Expressed in Electrical Degrees and Referenced to the origin
Availability
Product is available to buy on Legrand.us
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Is Tamper-Resistant
Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Is Weather Resistant
Is this product listed as Weather Resistant ?
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Cover Type
The Removable and Reversible Cover Provides Flexibility and Improved Cable Access
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of USBs
Number of USB ports
Wire Size
It is the Normal Size of the Conductors for Building Wire
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
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
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Trip Range
The effective range of trip for an operating mechanism in the event of thermal overload, short circuit current, or ground fault.
Box Cover Position
The placement or arrangement of the cover on the electrical box, such as top, side, or bottom mounted.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Wall Plate Included
Indicates if the device comes with a cover plate for aesthetic integration with the wall.
Connection Location
Specifies where on the device the electrical connections are made, which can affect installation.
Temperature Rise
Indicates the maximum temperature rise over ambient a device is expected to function at after a certain amount of cycles and current is applied.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Terminal Accommodation
Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Device Backbody Size
Describes the general proportions of a product's backbody relative to the overall device.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Material
Indicates the primary material(s) used to construct a product.
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
Filter to Specific Product Groups
Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Brand
Choose from one of Legrand's brands.
Category
Our brands, products, resources, and pages are group into divisions. Filter and find a product, resource, or page you are looking for based on a Legrand category.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Code-compliant and convenient, meet innovative solutions for arc-fault protection and electrical safety: AFCI and Dual-Function AFCI/GFCI Receptacles.
Legrand’s New Dual-Function AFCI/GFCI Receptacle Reduces Callbacks and Inventory, Saves Money
Install superior safety with solutions that put ground fault protection at point of use, for easier troubleshooting right where trips happen.
Find innovation for commercial, residential and industrial electrical wiring. Explore Pass & Seymour switches, receptacles, GFCI outlets, USB chargers and more.
Follow our step-by-step guide to replace a standard outlet with a USB GFCI outlet for added charging and point-of-use protection for code compliance.
Read up on some common reasons, and resolutions, for electrical hiccups around the house.
2023 NEC code changes include GFCI outlet requirements and updates to increase safety in kitchens, bathrooms, office break rooms, pool areas and more.