text.skipToContent text.skipToNavigation

Browse 10 results for "FSP-600"

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
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
Frequency Band
Frequency Band

A Continuous Group, or Range, of Frequencies with an Upper Limit and a Lower Limit

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Installation Location
Installation Location

Where a Device is or is to be Installed

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Antenna
Antenna

A Conductor or Set of Conductors Used to Radiate RF Energy Into Space or to Collect RF Energy from Space or to Do Both

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Timer Duration
Timer Duration

Amount of Time a Timer can Last

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Load Type
Load Type

Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Has Battery
Has Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Load Rating
Load Rating

The maximum load that a device is designed to withstand without breakage or loss of performance.
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
Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Antenna Pattern
Antenna Pattern

Captures the directional representation of how radio waves are sent and received by the antenna.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Sensitivity Adjustment
Sensitivity Adjustment

Refers to any customization settings, or range of adjustments for motion detection sensitivity, required to turn lights on.

Storage Temperature
Storage Temperature

Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.

Indicator
Indicator

Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.

Antenna Gain
Antenna Gain

A calculated measure of how effectively an antenna sends or receives radio signals in a particular direction, measured in dBi (Decibals relative to isotropic).

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Topology
Topology

The arrangement in which the Nodes of a LAN are connected to each other.

Horsepower Rating
Horsepower Rating

Refers to the power capacity of a device under normal load conditions, measured in horsepower (HP).
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
Wireless Range
Wireless Range

Describes the maximum distance wireless devices can be separated while preserving signal quality and reliability.

Line Frequency
Line Frequency

The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
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
Light Level Adjustment
Light Level Adjustment

Captures the range over which a device can adjust the intensity of light in order to maintain the desired ambient light setpoint, enhancing comfort and energy savings.

Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.

Material
Material

Indicates the primary material(s) used to construct a product.

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

Publishing Date Range 
Publishing Date Range

Date article, blog, or press release was published.
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.

File Size 
File Size

Filter downloadable resources by their approximate file size.

2 Products available
2 Products available