5
Browse 233 results for
"splicing"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Bottom Type
Bottom of Cable Tray
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Material
Indicates the primary material(s) used to construct a product.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Fiber Density
Denotes the capacity optical fibers have to carry video signals or data streams at various resolutions.
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Tray Length
Refers to the approximate length of a cable tray used for specifying. Selecting a specific length will show cable trays with that length.
Tray Width
Refers to the approximate width of a cable tray used for specifying. Selecting a specific width will show cable trays with that width, as well as cable tray accessories compatible with that width.
Cable Diameter
The typical outer diameter of a cable.
Cable Length
The Longest Dimension of Insulated Conductors
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Find answers to common questions about Itray ladder cable tray, including installation, gap splice usage, compatibility, accessories, and system capabilities.
Reimagining the Cassette: How New Zealand’s DC220 Boosted Cable Capacity Without Splicing, Outside Support Using Legrand’s acclAIM Solution
Cablofil® Ladder Tray is designed to streamline everything: from engineering to purchasing and installation. Learn more about this aluminum ladder tray with a revolutionary splice design that reduces hardware needed by half.
Explore cable management systems that offer maximum protection and durability in caustic, wet conditions like oil platforms and petrochemical processing plants.
Use Cablobend Systems from Legrand for faster, easier flexible cable tray installations in data centers. Drops and bends are simple with no cutting required.
Five Data Infrastructure Solutions Recognized with Innovators Awards at BICSI Fall 2019
Cut your number of supports by 25%. Legrand Cable Channel in combination with ITray creates a durable, flexible open system with fewer parts.
Manage cables with an open overhead system that's tested to handle heavy loads, and easy to install on the job site.
Just because a product or device must endure difficult conditions doesn't mean it must be difficult to install and use. Explore industrial solutions from Legrand.