text.skipToContent text.skipToNavigation

Wire Mesh Cable Tray Splicing

Wire Mesh Splicing Cablofil
Series
Wire mesh tray splices join sections quickly for strong, flexible routing without complex hardware. Wire mesh tray splicing solutions securely join tray sections while enabling fast installation, strong connections, and flexible routing without complex hardware.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
filter series:   Please select to continue
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple Splice Options: Choose from fast splices, universal splice bars, splice washer kits and expansion splices to match straight runs, fittings and changing installation requirements.
  • Up to 50% Faster Installation: Fast Splice connections can reduce installation time by up to half compared with bolted connections, and each bag includes the required assembly tool.
  • Flexible Field Fabrication: The 43-inch Universal Splice Bar can be cut with a bolt cutter and bent by hand for straight connections, tees, elbows and other custom pathway configurations.
  • UL-Classified Connections: Splice washers and compatible 1/4-inch nut-and-bolt hardware create secure connections between straight tray sections, bends, turns and tees.
  • Accommodates Pathway Expansion: The Expansion Splice Kit allows up to a 1.14-inch gap between tray sections to support movement within the cable pathway.

Specifications

General Info
Product Type Splice
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers