text.skipToContent text.skipToNavigation

Wire Mesh Splice Washers

Splice Washer Cablofil
Series
This square splice washer is used to secure tray connections on bends and direction changes. Wire mesh tray splicing solutions securely join tray sections while enabling fast installation, strong connections, and flexible routing without complex hardware.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secure Tray Connections: Works with 1/4-inch carriage-bolt hardware to join wire mesh cable tray sections and create bends, turns and tees.
  • CE25 and CE40 Options: Available in a compact CE25 small-square design and a larger CE40 square configuration to support different splicing applications.
  • UL-Classified Splicing: CE25 splice washers form a UL-Classified connection when installed with the specified tray-splicing hardware.
  • Bulk Packaging: CE25 washers are supplied in packages of 50, while CE40 washers are available in 25-piece packages.
  • Multiple Finish Options: Available in several configurations, including electrozinc, black, white, painted and 316L stainless steel, to coordinate with different tray finishes and installation environments.

Specifications

General Info
Product Type Splice
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Questions & Answers

Recently Viewed