Wire Mesh Under Floor Support Bracket
This underfloor bracket raises trays for accessible routing, providing stable support with fast, hardware-efficient installation. Wire mesh tray underfloor supports provide stable, low-profile mounting solutions that secure trays beneath raised floors, enabling organized cable routing, efficient space utilization, and easy installation with compatible hardware for flexible configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 337-Pound Floor-Mount Capacity: Supports up to 337 pounds when installed horizontally beneath raised-floor systems for dependable cable pathway support.
- Universal Tray Compatibility: Fits all wire mesh cable tray series and widths, with multiple brackets positioned together to support wider pathways.
- Compact 3.9-Inch Bracket: Measures approximately 3.9 inches long, 3.2 inches wide and 2.1 inches high for space-efficient underfloor installation.
- Flexible Tray Attachment: Secures wire mesh tray using the compatible EDRNTOOL, while alternate clips or 1/4-inch fasteners support additional cable tray configurations.
- Multiple Material and Finish Options: Steel construction is available in pregalvanized, Geomet, painted and 316L stainless steel configurations for different installation environments.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Wire Mesh Inserts | Cablofil
Wire mesh tray inserts create smooth, organized cable pathways with a clean finish, enabling easy system expansion and upgrades.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PERFINSERT | Cablofil
Perforated plastic insert creates a smooth cable pathway with tie-down points and adjustable width for flexible tray installs.