text.skipToContent text.skipToNavigation

Wire Mesh Expansion Kit

EXPANKIT Cablofil
Series
This kit enables tray expansion between Wire Mesh sections, reducing stress while maintaining cable support and alignment. Wire mesh tray splicing solutions securely join tray sections while enabling fast installation, strong connections, and flexible routing without complex hardware.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 0.600-Inch Expansion Allowance: Accommodates up to 0.600 inch of movement between two wire mesh cable tray sections to support pathway expansion and contraction.
  • Complete Splice Hardware: Each kit includes two ED275 splice bars, eight CE25 splice washers, eight 1/4-by-1-inch carriage bolts and eight 1/4-inch lock nuts.
  • Controlled Sliding Connection: Lock nuts are tightened until they contact the splice bar, then loosened one-quarter turn to allow the tray sections to move.
  • Multiple Tray Series Compatibility: Designed for use with CF54, CF105, CF150 and ZF150 Series wire mesh cable tray.
  • Multiple Finish Options: Available in electroplated zinc, hot-dip galvanized, black and 316L stainless steel configurations for different installation environments.

Specifications

General Info
Product Type Splice
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Questions & Answers