Wire Mesh Under Floor Support
Underfloor supports mount Wire Mesh trays to surfaces, providing stable routing with fast, hardware-efficient installation. Wire mesh tray underfloor supports provide stable, low-profile mounting solutions that secure trays beneath raised floors, enabling organized cable routing, efficient space utilization, and easy installation with compatible hardware for flexible configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Independent Raised-Floor Support: Mounts directly to the floor deck and supports wire mesh cable tray independently of the raised-floor structure.
- Slotted Floor-Deck Mounting: Integrated slotted holes provide positioning flexibility and allow the support to be attached quickly to the floor deck.
- Hardware-Free FAS Attachment: Patented locking tabs secure wire mesh cable tray directly to the support without separate nuts, bolts or tray clamps.
- Accessible Underfloor Pathway: Elevates the cable tray within easy reach of raised-floor openings, helping simplify cable installation, maintenance and future changes.
- Multiple Sizes and Finishes: Available in configurations from 2 to 12 inches high and for tray widths from 6 to 20 inches, with painted and pregalvanized carbon steel options and UL-Classified configurations available.
Specifications
General Info
| Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SON | Cablofil
Slip-on lock nut secures threaded rod connections, enabling fast installation for trapeze-mounted tray pathways.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASUCB | Cablofil
Universal bracket mounts trays to walls or strut, providing strong support and fast, tool-efficient installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDO | Cablofil
Center dropout enables smooth cable exits from tray, preventing bending stress during vertical or horizontal transitions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Splice Washer | Cablofil
Square splice washer for secure tray connections on bends and direction changes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS C | Cablofil
Ceiling bracket suspends trays under ceilings or overhangs, providing secure support with fast, hardware-efficient mounting.

