Wire Mesh Bottom Dropout
This bottom-mount dropout creates smooth cable exits, protecting cables and enabling fast, secure installation. Integrated wire mesh tray dropouts create smooth cable exit points, protecting cable jackets, maintaining proper bend radius, and ensuring quick, secure installation with easy-to-attach hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4-Inch Cable Opening: Accommodates smaller cable bundles as they enter or exit through the bottom of wire mesh cable tray.
- 2-Inch Bend Radius: Creates a full 90-degree transition that eliminates pressure points and helps reduce stress on copper, fiber optic and communications cabling.
- Hardware-Free Installation: Snaps directly into the tray without additional mounting hardware for faster, simpler field installation.
- Flexible Mounting Orientation: Installs parallel or perpendicular to the tray bottom and is compatible with all wire mesh cable tray sizes.
- Extended Cable Support: Side wings provide a wider support surface beyond the tray, while integrated tie-down slots help secure cables as they leave the pathway.
Specifications
General Info
| Product Type | Dropout | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AI-0253-12-ZN | Cablofil
PW dropouts provide the cable support and smooth radius needed for cable drop locations