Wire Mesh Under Floor Support Clamp
Underfloor clamps secure trays to raised floor posts, enabling stable support and clean cable routing below systems. Wire mesh tray underfloor supports provide stable, low-profile mounting solutions that secure trays beneath raised floors, enabling organized cable routing, efficient space utilization, and easy installation with compatible hardware for flexible configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- FAS L Bracket Integration: Combines with FAS L Brackets to create a secure wire mesh cable tray support beneath raised-floor systems.
- Round and Square Post Compatibility: The U-bolt design attaches to both round and square raised-floor support posts for greater installation flexibility.
- Reversible Support Plate: The support plate can be reversed when the post faces are positioned parallel to the raised-floor grid, helping the clamp adapt to different post orientations.
- Compact Support Profile: Measures approximately 4.72 inches wide, 3.72 inches deep and 2.13 inches high, with a product weight of 0.7 pound.
- Durable Carbon Steel Construction: Available in multiple painted and pregalvanized configurations for commercial and industrial underfloor cable management applications.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS2 | Pass and Seymour
Toggle Switch Openings, 2-Gang, 302/304 Stainless Steel