Wire Mesh Side Dropout
This side-mount dropout creates smooth cable exits, protecting cables and enabling fast, hardware-free installation. Integrated wire mesh tray dropouts create smooth cable exit points, protecting cable jackets, maintaining proper bend radius, and ensuring quick, secure installation with easy-to-attach hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 6- and 12-Inch Width Options: Available in 6- and 12-inch models that can be combined to support 18- and 24-inch cable transition widths.
- 3-Inch Bend Radius: Creates a full 90-degree transition that eliminates pressure points and helps reduce stress on copper, fiber optic and communications cabling.
- No-Cut Tray Installation: Mounts over the side or end of the wire mesh tray without cutting or modifying the pathway, helping preserve tray strength and reduce installation time.
- Interlocking Side-Wire Connection: Engages the tray’s side wires to add rigidity and provide dependable support as cable bundles exit the pathway.
- Integrated Tie-Down Slots: Built-in slots accommodate cable ties or straps to help organize and secure cables throughout the transition.
Specifications
General Info
| Product Type | Dropout | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AI-0254-36-ZN | Cablofil
PW dropouts provide the cable support and smooth radius needed for cable drop locations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRP | Cablofil
Universal wall bracket supports cable trays with strong mounting and corrosion-resistant performance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FV1WH | Cablofil
Unique support keeps tray secure vertically. Use on 6 inch and wider tray. White Painted finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
86A-RHSP-S6 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTUS50KITPG | Cablofil
Multi purpose splice for straights, offsets, horizontal or vertical bends of most any angle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Wire Mesh Splicing | Cablofil
Wire mesh tray splices join sections quickly for strong, flexible routing without complex hardware.