Wire Mesh Center Dropout
This center dropout enables smooth cable exits from tray, preventing bending stress during vertical or horizontal transitions. Integrated wire mesh tray dropouts create smooth cable exit points, protecting cable jackets, maintaining proper bend radius, and ensuring quick, secure installation with easy-to-attach hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pre- or Post-Cabling Installation: Snaps onto the wire mesh tray before or after cables are installed, providing flexibility for new construction, expansions and retrofit applications.
- Full 90-Degree Cable Transition: Provides continuous support through a complete 90-degree drop to help prevent pinch points, kinks and excessive stress on cable bundles.
- 4-Inch Vertical Pathway Connection: Connects directly to 4-inch-wide vertical wire mesh tray and is compatible with select 4-inch innerduct and end-cap systems.
- Integrated Side Rails and Tie-Down Slots: Smooth side rails support horizontal direction changes, while built-in slots accommodate accessories for directing and securing cables.
- Reusable, Snap-On Design: Can be removed and repositioned as cable pathway requirements change and is available in electrozinc, black, white and custom-color finishes.
Specifications
General Info
| Product Type | Dropout | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1