text.skipToContent text.skipToNavigation

Wire Mesh Splice Washer Kit

SWK Cablofil
Series
This washer kit joins cable tray sections securely, enabling fast installation and reliable connections with standard hardware. Wire mesh tray splicing solutions securely join tray sections while enabling fast installation, strong connections, and flexible routing without complex hardware.

Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 50-Piece Splice Package: Supplied in packages of 50 to support multiple tray-to-tray connections and field-fabricated pathway configurations.
  • UL-Classified Connection: Creates a UL-Classified splice that provides bonding between connected straight wire mesh cable tray sections.
  • Versatile Splicing Applications: Connects straight tray sections and supports the fabrication of bends, turns and tees using compatible 1/4-inch fastening hardware.
  • Durable Metal Construction: Carbon steel options provide dependable strength for commercial and industrial cable management applications.
  • Multiple Finish Options: Available in electroplated zinc, painted black, Geomet and 316L stainless steel configurations to match different tray finishes and installation environments.

Specifications

General Info
Product Type Splice
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Questions & Answers