Menu
Search
Menu
RS-232 Station
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
FCC Standard: Yes
Dimensions
Overall Dimensions (US): 3.8” x 2.4” x 0.88” (97mm x 61mm x 22mm) minus antenna
Additional Information

TECHNICAL INFORMATION

Power Supply: Requires 9-12VDC, 200mA (adapter recommended)
Frequency Range: 902-928 MHz ISM band
Number of Channels: 25
Operating Range: 100 ft radius


MODELS

Product Number: Q-RS232S, STC2RR001

Resources
Guide Form Specifications
Installation Instructions