text.skipToContent text.skipToNavigation
gray armchair with built in furniture power

Furniture Power and Table Boxes

Offer power and charging right in the furniture. Sleek, stylish options don't disrupt your design—and bring much-needed connections right in arm's reach.
Filter Results Selecting a filter will reload the page.
Category
Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

SHOW MORE SHOW LESS
Country of Origin
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Number of USBs
Number of USBs

Number of USB ports

Wiring Method
Wiring Method

Describes the design and ways of connecting various parts of a device with cable and/or wire.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Cord Length
Cord Length

The Linear Extent of Cord in Space from one End to the Other

Material
Material

Indicates the primary material(s) used to construct a product.

USB Amperage
USB Amperage

Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.

Cutout Shape
Cutout Shape

The geometric form of the cutout area, which must match the shape of the device or component being installed.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

NEMA Configuration Code
NEMA Configuration Code

Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers

USB Wattage
USB Wattage

Describes the maximum electrical power a USB receptacle can safely output.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

82 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3