Dual Technology Low Profile Ceiling Mount Occupancy Sensor 24V 360° 40 kHz
CDS10RV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combines the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LEDs indicate occupancy detection
- Uses plug terminal wiring system for quick and easy
- Eight occupancy logic options provide the ability to customize
- Available with isolated relay for integration with BAS or HVAC
- BAA/TAA-compliant models available
- Sensors work with low-voltage momentary switches to provide manual control
- Patented ultrasonic diffusion technology spreads coverage to a wider area
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Series | DT-300 | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Isolated Relay, Light Level Sensor, Power Pack Required, Sensitivity Adjustment, Test Mode, Walkthrough Mode | ||
| Included | Sensor Mask | ||
| Installation Location | Ceiling | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501711 |
Dimensions
| Product Depth US | 2.1 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 59.0 | ||
| Product Length US | 4.5 in | ||
| Product Width US | 4.5 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Current Draw | 25 mA | ||
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | BZ Power Packs, Wattstopper PLUS Sensor Interface Module | ||
| Frequency Band | 40 kHz | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 18 to 28 VDC/VAC | ||
| Light Level Adjustment | 10-300 fc | ||
| Load Rating | 1 A @ 30 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 36 ft | ||
| Sensitivity Adjustment | PIR (Min/Max), Ultrasonic (Min/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage | 1000 sq ft | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8-12 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
