Menu
Search
Menu
Horizontal 60° Elbow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Finish: Aluminum
Product Series: Cable Channel
Type: Horizontal
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: 60796
Construction Information
Material 1: Aluminum
Technical Information
Material: Aluminum
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: No
BAA
DownloadView Specification Chart
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant