Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6" Stainless Steel Straight Sections
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Metallic
Type: Stainless Steel Sections
Construction Information
Material 1: AISI Type 304L
Material 2: AISI Type 316L
Dimensions
Depth (Metric): 6"
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
DownloadView Specification Chart