NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
7" Stainless Steel Straight Sections
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Metallic
Type: Stainless Steel Sections
Construction Information
Material 1: AISI Type 304L
Material 2: AISI Type 316L
Dimensions
Depth (Metric): 7"
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
DownloadView Specification Chart