Menu
Search
Menu
Vertical Inside 90° Elbow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Metallic
Type: Vertical Fittings
Construction Information
Material 1: Steel,Hot-dip galvanized
Material 2: Type 304 Stainless Steel
Material 3: Type 316 Stainless Steel
DownloadView Specification Chart