COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Concerto Whole Home Audio System
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: NV-I8GM
Dimensions
Overall Dimensions (Metric): 9.5cm H x 43cm W x 34cm D
Overall Dimensions (US): 3.75" H x 17" W x 13.875" D
Technical Information
Frequency Response: 20-20kHz
Output Impedance: 6 ohm
Power Peak: 600VA (480W)
Power Requirements: 110V 50/60Hz