Home Theater & Cable Management
For a quality entertainment space, On-Q has you covered. Conceal unsightly cables, get power where you need it, all for a clean, professional look. Explore home theater, power, and cable management solutions.
Power where you need it, you just cant see it. USB, surge protection, explore more below.
Cable Management
Keep your cables and cords organized with cable access straps, wall plates and more.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Is Tamper-Resistant
Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Is Weather Resistant
Is this product listed as Weather Resistant ?
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Installation Location
Where a Device is or is to be Installed
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Availability
Product is available to buy on Legrand.us
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Number of Holes
The Number of Hollows or Holes Provided in the item for Mounting/Fixing
Wire Size
It is the Normal Size of the Conductors for Building Wire
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Wire Gauge
Measuring and Indicating a Quantity of Wire
Connection TypeTooltip Title
Style or Type of Connection Used
Receptacle Type
The physical character of a Receptacle. The Type/Specification of a Contact Device Installed at the Outlet for the Connection of an Attachment Plug a Single Receptacle is a Single Contact Device with No Other Contact Device on the Same Yoke a Multiple Receptacle is Two or More Contact Devices.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Product Height
The overall height of a product.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
Package Quantity
Finish
The finish of the product itself.
Product Length
The overall length of a product.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.MINI PASS THROUGH - 4PK, WHHT1020WH4PK On-QThe Mini Pass-Through Grommet is an in-wall cable management solution meant for speed!$24.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Flexible Mini Pass-Through Grommet, White, 10-PackHT1015WH10PK On-QThe Flexible Mini Pass-Through Grommet is an in-wall cable management solution meant for speed!$29.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In-Wall Power & Cable Management TV Connection Kit - New Construction/Retrofit (Blank)HT2302BWH On-QPower Behind the TV$24.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In-Wall Power & Cable Management TV Connection Kit - New Construction/Retrofit (with outlet)HT2302KWH On-QPower Behind the TV (Outlet Included)$34.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In-Wall TV Power and Cable Management Kit, Canada, WhiteCPT306WC1 On-QThe In-Wall TV Connection Kit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In-Wall Power & Cable Management TV Connection Kit - New Construction/Retrofit (Canadian Compliant)HT2302CWH On-QPower Behind the TV (Canadian)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In Wall TV Connection Kit with USB WhiteHT21USBWHV1 On-QThe In-Wall TV Connection Kit provides recessed power and cable management for a wall mounted TV.$44.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In-Wall TV Connection Kit BlackHT2102BKV1 On-QThe In-Wall TV Connection Kit provides recessed power and cable management for a wall mounted TV.$34.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In Wall TV Power Kit with Surge Protective Outlet WhiteCPS306WV1 On-QThe In-Wall TV Power Kit is pre-wired to simplify installation and easily hides power and AV cabling inside the wall cavity without modifying electrical wiring.$89.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Long Range In Wall Pro Power and Cable Management Kit WhiteHT22U2WHR12 On-QThe Flat Screen TV Power and Cable Management Kit easily hides power and AV cabling inside the wall cavity without modifying electrical wiring.$89.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.In Wall TV Power Kit with USB WhiteCPU306WV1 On-QThe In-Wall TV Power Kit is pre-wired to simplify installation and easily hides power and AV cabling inside the wall cavity without modifying electrical wiring.$89.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.FLAT SCN TV PRO PWR KIT - WHHT22U2WHR6 On-QProvides power and in-wall cable management for flat panel TVs$79.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.FLAT SCN TV PRO PWR KIT - BKHT22U2BKR6 On-QProvides power and in-wall cable management for flat panel TVs$79.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.ENCLOSURE IN-WALL POWER KIT, 6FT - WHITECPT7526WHR6 On-QExtend electrical power from an existing wall outlet to the Dual-Purpose Enclosure behind a wall mounted TV with the Enclosure In-Wall Power Kit from Legrand.$69.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cable Access Strap, White, 5-PackWP1014WH5 On-QProvide clean cable access from any wall to your source with this pre-configured cable access strap.$44.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cable Access Strap, Light AlmondWP1014LAV1 On-QCable Access Strap$12.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Single Gang Hinged Bullnose Wall Plate, BlackWP9001BK On-QSingle-Gang Hinged Bullnose Wall Plate$4.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.5.1 Home Theater Outlet Strap with Wall Plate, WhiteF9008WHV1 On-Q5.1 Home Theater Outlet Wall Strap with Wall Plate$44.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Double Gang Hinged Bullnose Wall Plate, WhiteWP9002WH On-QDouble-Gang Hinged Bullnose Wall Plate$6.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.7.1 Home Theater Connection Kit, WhiteWP9009WHV1 On-Q7.1 Home Theater Connection Kit in Light Almond$69.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Home Theater Dual Speaker Connection Kit, WhiteF9005WHV1 On-QUniversal Dual Speaker Wall Strap$39.99