text.skipToContent text.skipToNavigation
Home theater with a flat screen tv

Home Theater & Cable Management

For a quality entertainment space, On-Q has you covered. Conceal unsightly cables, get power where you need it, all for a clean, professional look. Explore home theater, power, and cable management solutions.

In-Wall Power Power where you need it, you just cant see it. USB, surge protection, explore more below.

Power where you need it, you just cant see it. USB, surge protection, explore more below.

Cable Management


Keep your cables and cords organized with cable access straps, wall plates and more.

Filter Results Results refresh instantly as you filter.
Category
Brand
Brand

Choose from one of Legrand's brands.

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Availability
Availability

Product is available to buy on Legrand.us

Material
Material

Indicates the primary material(s) used to construct a product.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Requires Neutral Wire
Requires Neutral Wire

Indicates whether a device requires a neutral wire to function properly.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Product Length
Product Length

The overall length of a product.

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Number of Outlets
Number of Outlets

The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

26 Products available