text.skipToContent text.skipToNavigation
Commercial cafeteria space with round tables and red chairs

Lighting Controls & Systems Enable Lighting to Do What it Could Never Do Before

The Wattstopper product line offers the most comprehensive line of simple, scalable and flexible energy efficient lighting controls and solutions for commercial applications. Lighting controls and systems from Wattstopper make complex functionality simple and create the right light for spaces where people learn, work, and heal. 
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Connector
Connector

A Device that Establishes a Connection Between Two or More Units.

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Cable Entry
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Frequency Band
Frequency Band

A Continuous Group, or Range, of Frequencies with an Upper Limit and a Lower Limit

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

SHOW MORE SHOW LESS
Installation Location
Installation Location

Where a Device is or is to be Installed

SHOW MORE SHOW LESS
Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Contact Rating
Contact Rating

The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions

SHOW MORE SHOW LESS
Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

SHOW MORE SHOW LESS
Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Connector
Connector

Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.

Antenna
Antenna

A Conductor or Set of Conductors Used to Radiate RF Energy Into Space or to Collect RF Energy from Space or to Do Both

Temperature Rating
Temperature Rating

The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance

Contact Configuration
Contact Configuration

Different Switching Functions of the Relay Contacts

SHOW MORE SHOW LESS
IP Rating
IP Rating

Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68

Shape
Shape

The Type/Cross-Sectional Shape/Design/Geometric Shape/Physical Appearance of the item

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Timer Duration
Timer Duration

Amount of Time a Timer can Last

SHOW MORE SHOW LESS
Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

SHOW MORE SHOW LESS
Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Bracket
Bracket

The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.

Timing Range
Timing Range

The Time Span for Which the System/Device is in Desired Active/Working Mode

Availability
Availability

Product is available to buy on Legrand.us

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Load Type
Load Type

Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.

SHOW MORE SHOW LESS
Output Voltage
Output Voltage

The Voltage Measured at the Output Terminals of a Power Supply

Gauge
Gauge

Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

SHOW MORE SHOW LESS
Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

SHOW MORE SHOW LESS
Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

Number of Devices
Number of Devices

The amount of devices the product can connect to.

Sensitivity
Sensitivity

The Minimum Input Which the Device can Sense and Produce the Output

Has Battery
Has Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Knockout Size
Knockout Size

Physical dimension of the knock-out size, could be diameter or a range

Response Frequency
Response Frequency

Frequency response is the quantitative measure of the output spectrum of a system or device in response to a stimulus, and is used to characterize the dynamics of the system. It is a measure of magnitude and phase of the output as a function of frequency, in comparison to the input.

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Enclosure Type
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Data Transfer Rate
Data Transfer Rate

The Speed at Which Data is Transferred from one Location to Another with in the Time Frame

Shielded/Unshielded
Shielded/Unshielded

Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).

Power Supply
Power Supply

The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Load Rating
Load Rating

The maximum load that a device is designed to withstand without breakage or loss of performance.

SHOW MORE SHOW LESS
Battery
Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Encryption
Encryption

The Activity of Converting Data or Information Into Code

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

SHOW MORE SHOW LESS
Wattage
Wattage

amount of watts used

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Lighting Types
Lighting Types

Different forms of light a device is able to provide.

Target Size
Target Size

The Dimensional Specification of the Object Which is Set as a Target for the Sensor

Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

SHOW MORE SHOW LESS
Power Consumption
Power Consumption

Number of Switches
Number of Switches

Number of electrical switches

SHOW MORE SHOW LESS
Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

SHOW MORE SHOW LESS
Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

SHOW MORE SHOW LESS
Security
Security

Protection of Information from theft or Corruption, or the Preservation of Availability

Supply Voltage
Supply Voltage

The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

SHOW MORE SHOW LESS
Preset
Preset

Denotes whether a dimmer returns lights to their previously-selected light level when turned on.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

SHOW MORE SHOW LESS
Battery Life
Battery Life

Describes the approximate amount of time a battery can power a device before it needs to be recharged or replaced.

Security Method
Security Method

Describes the functions or methods used by a device or software to protect against unauthorized access to a device or software platform.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Number of Connections
Number of Connections

The number of connections a product is able to make to other devices.

SHOW MORE SHOW LESS
Jacket Material
Jacket Material

The outer material used to insulate a cord or cable's wiring.

Battery Capacity
Battery Capacity

Describes the maximum amount of electrical charge that a battery can store and deliver. 

Engraving Type
Engraving Type

Refers to the available styles to mark or inscribe text, symbols, or patterns on a product.

Seismic Tested
Seismic Tested

Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.

Connector Hood Material
Connector Hood Material

The material used for the protective covering or outer casing of a connector.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

SHOW MORE SHOW LESS
Antenna Pattern
Antenna Pattern

Captures the directional representation of how radio waves are sent and received by the antenna.

Sensitivity Adjustment
Sensitivity Adjustment

Refers to any customization settings, or range of adjustments for motion detection sensitivity, required to turn lights on.

Storage Temperature
Storage Temperature

Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.

SHOW MORE SHOW LESS
Device Front Face Size
Device Front Face Size

Describes the general proportions of a product's front face relative to the overall device.

Indicator
Indicator

Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.

SHOW MORE SHOW LESS
Antenna Gain
Antenna Gain

A calculated measure of how effectively an antenna sends or receives radio signals in a particular direction, measured in dBi (Decibals relative to isotropic).

Cutout
Cutout

Describes the available cutout styles on a product for either installing additional devices, or breaking and/or separating a portion of the circuit.

Termination Style
Termination Style

The style of connection used for electrical termination between two devices.

Timer Type
Timer Type

The mechanism by which the timer operates, such as mechanical, digital, or programmable.

Antenna Type
Antenna Type

Refers to the design or style of antenna used within a device, which can impact signal direction, range, and performance in wireless communication.

Dimming Compatibility
Dimming Compatibility

Describes the method(s) used by a device or system to adjust the brightness of a lighting load.

Bus Power Supply
Bus Power Supply

Refers to the electrical power provided to a device through a common communication bus.

Max Distance Support
Max Distance Support

Refers to the maximum range a signal can be effectively supported to by a device.

Trim/Adjustment Level
Trim/Adjustment Level

A control feature that allows the adjustment of the minimum and maximum light levels to prevent issues such as flickering at lower brightness levels, ensuring smooth and stable dimming performance.

Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Topology
Topology

The arrangement in which the Nodes of a LAN are connected to each other.

Wall Plate Included
Wall Plate Included

Indicates if the device comes with a cover plate for aesthetic integration with the wall.

Works With
Works With

Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.

SHOW MORE SHOW LESS
Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Horsepower Rating
Horsepower Rating

Refers to the power capacity of a device under normal load conditions, measured in horsepower (HP).

Current Draw
Current Draw

The amount of electrical current the device uses during operation, measured in amperes (or amps).

SHOW MORE SHOW LESS
Configuration
Configuration

Describes the specific arrangement and/or structure of a device's components.

Requires Neutral Wire
Requires Neutral Wire

Indicates whether a device requires a neutral wire to function properly.

Mounting Hole Type
Mounting Hole Type

Describes the style of holes or openings used to either mount a device or mount to a device.

Wall Plate Type
Wall Plate Type

Refers to the style or intended usage of a wall plate.

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Connection Location
Connection Location

Specifies where on the device the electrical connections are made, which can affect installation.

Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Jacket Color
Jacket Color

Describes the color used on the outer covering of a cord or cable; often used as a way to easily identify different cables or signal types in networking setups.

Product Series
Product Series

A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

SHOW MORE SHOW LESS
Country of Origin
SHOW MORE SHOW LESS
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

SHOW MORE SHOW LESS
Wireless Range
Wireless Range

Describes the maximum distance wireless devices can be separated while preserving signal quality and reliability.

SHOW MORE SHOW LESS
Throw Type
Throw Type

Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).

Enclosure Size
Enclosure Size

The approximate height of the compatible wiring enclosure.

Line Frequency
Line Frequency

The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.

Conductor
Conductor

Describes the number and configuration of electrical wires used within a cable to transmit signals.

Maximum Humidity
Maximum Humidity

The highest level of atmospheric moisture a device can withstand without compromising functionality or safety.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Bend Radius
Bend Radius

The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

SHOW MORE SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Network
Network

Refers to the method a device connects to other devices within a closed system.

Operating System
Operating System

Refers to the software platform used by a device to manage and control its functions, features, and compatibility with other systems.

Device Interface
Device Interface

Refers to the type and/or specification of connectors used by a device to establish a connection with other devices or systems for data transfer.

Wall Plate Size
Wall Plate Size

The general size of the the included wall plate. The size may determine whether it suits your personal application!

Terminal Accommodation
Terminal Accommodation

Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).

Environmental Conditions
Environmental Conditions

Describes the relative range of climatic standards a device can safely operate within.

SHOW MORE SHOW LESS
Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

SHOW MORE SHOW LESS
Control Algorithm
Control Algorithm

Refers to the set of rules or calculations a device utilizes to automate and regulate its use to optimize performance.

Product Length
Product Length

The overall length of a product.

SHOW MORE SHOW LESS
Ultrasonic Frequency
Ultrasonic Frequency

Describes the specific frequency at which a sensor emits and detects sound waves in order to measure distances, detect objects, or perform other functions.

Bulb Compatibility
Bulb Compatibility

Indicates the type(s) of lighting a dimmer or controller is designed to work with, ensuring proper functionality and performance.

Maximum Power
Maximum Power

Denotes the maximum electrical current that can be delivered by any given unit.

SHOW MORE SHOW LESS
Light Level Adjustment
Light Level Adjustment

Captures the range over which a device can adjust the intensity of light in order to maintain the desired ambient light setpoint, enhancing comfort and energy savings.

SHOW MORE SHOW LESS
Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Device Backbody Size
Device Backbody Size

Describes the general proportions of a product's backbody relative to the overall device.

Software Requirements
Software Requirements

Captures any software or firmware needed to utilize and/or operate a device.

Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

Number of Rockers
Number of Rockers

The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.

Sensor Mounting Height
Sensor Mounting Height

Describes the optimal vertical distance at which a sensor should be installed to ensure reliable detection of motion or other target conditions.

SHOW MORE SHOW LESS
Location Rating
Location Rating

Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.

Number of Relays
Number of Relays

Denotes the number of controlled loads a device can support.

SHOW MORE SHOW LESS
Category Performance Application
Category Performance Application

Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).

Material
Material

Indicates the primary material(s) used to construct a product.

SHOW MORE SHOW LESS
Cable Diameter
Cable Diameter

The typical outer diameter of a cable.

Electrical Rating
Electrical Rating

The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Load
Load

The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss

Protocol
Protocol

A Convention or Standard that Controls or Enables the Connection, Communication, and Data Transfer Between Two Computing Endpoints, the Rules Governing the Syntax, Semantics, and Synchronization of Communication

Frequency Rating
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Dimmer
Dimmer

Devices Used to Vary the Brightness of a Light by Decreasing or Increasing the Rms Voltage and Hence the Mean Power to the Lamp it is Possible to Vary the Intensity of the Light Output

Connector Type
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

SHOW MORE SHOW LESS
Certification Listing Number
SHOW MORE SHOW LESS
Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

421 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3