NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM Fiber Raceway Cable Guide, 4" wide cover for 4" x 4" duct, yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Product Series: Mighty Mo
Type: Pathway Cable Guide
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: UL 94V-0
UL Standard: Yes
Construction Information
Component 1: Cable Guide
Material 1: Noryl
Dimensions
Depth (US): 4"
Height (US): 7.38"
Width (US): 8.25"
Height: 7.38"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant