Menu
Search
Menu
Mighty Mo Fiber Raceway, Adapter Kit right hand, 4" x 4" to adc 6", yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Mounting Hardware and Tools
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Noryl
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant